text.skipToContent text.skipToNavigation

HBL5464VY

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5464VY

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 250V, 6-20P, Black, Single Pack.

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors
  • Assembly screws are captive and will not fall out while wiring

Product Details

General

Horsepower - Maximum 2
Item Type Valise Plug
Number Of Poles 2-Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#12 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Valise
Style Standard
Type Plugs
UPC 783585013183

Dimensions

Height 1.13 in
Length 1.88 in
Weight 0.15 lb
Width 1.5 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 250 V
Voltage Rating Description 250 V
Wattage 5000 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #12 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating 6-20P

Logistics

Carton Quantity 10 EA

Resources/Downloads