text.skipToContent text.skipToNavigation

HBL5466CA

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5466CA

Straight Blade Devices, Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 20A 250V, 6-20P, Black and White, Single Pack.

  • 8-Position angled plug
  • Low profile
  • Roomy wiring chamber provides ample space for wiring

Product Details

General

Horsepower - Maximum 2
Item Type Insulgrip Plug
Number Of Poles 2-Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Cord Accomodation - .325"-.655"(8.3-16.6)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Insulgrip
Style Angled
Type Plugs
UPC 783585174754

Dimensions

Height 1.22 in
Length 2.11 in
Weight 0.15 lb
Width 1.53 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 250 V
Voltage Rating Description 250 V
Wattage 5000 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating 6-20P

Logistics

Carton Quantity 10 EA

Resources/Downloads