text.skipToContent text.skipToNavigation

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White

By Hubbell Wiring Device-Kellems 

Catalog ID: USB20AC5WWR

By Hubbell Wiring Device-Kellems
Catalog ID:  USB20AC5WWR
20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White

USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.

  • Weather and Tamper Resistant Commercial Grade
  • Combination Ports, One Type A, One Type C
  • High Power 5 Amp, 5 Volt USB Output
  • USB Ports Rated 10,000 Cycles
Add to List

More Options

Where to Buy

Product Details

General

Color White
Number Of Poles 2
Series USB Charger
Style Style Line Decorator
Type One Type-A, One Type-C USB Port
UPC 883778309236

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products

Marine Grade USB Receptacles

Tamper-Resistant Receptacles

Engineering Drawing