text.skipToContent text.skipToNavigation

HBLDS10P

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLDS10P

DISCONNECT, 100A UNFUSED, 4X,LED LIGHTS

Product Details

General

Application LED indicators / Labelless
Enclosure Type Non-Metallic
Series Circuit-Lock
Style inSIGHT
UPC 783585640143

Electrical Ratings

Current / Amperage Rating 100 A

Resources/Downloads