text.skipToContent text.skipToNavigation

HBLDS10SSPAC

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLDS10SSPAC

SS DISC ,100A LED, 4X,LED PHASE, HBLAC1

Product Details

General

Application LED indicators / Labelless
Enclosure Type Stainless Steel
Series Circuit-Lock
Style inSIGHT
UPC 783585640457

Electrical Ratings

Current / Amperage Rating 100 A

Resources/Downloads