text.skipToContent text.skipToNavigation

HBLDS6RCP

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLDS6RCP

DISCONNECT COVER, 60A, LED PHASE IND, 4X

Product Details

General

Application LED indicators / Labelless
Enclosure Type Non-Metallic
Series Circuit-Lock
Style inSIGHT
UPC 783585640099

Electrical Ratings

Current / Amperage Rating 60 A

Resources/Downloads