text.skipToContent text.skipToNavigation

CPB22

by Hubbell Wiring Device-Kellems 

Catalog ID: CPB22

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws, Yellow, With

  • Two-speed with mechanical interlock between pushbuttons.
  • Standard Product

    Product Details

    General

    Actuator Push Buttons
    Contact Configuration Momentary
    Enclosure Type NEMA 4X
    Environmental Conditions Indoor and Outdoor
    Indicator(s) Type None
    Ingress Protection IP55
    Material - Mounting Hardware Cable Mounted
    OEM Brand Name Hubbell Wiring Device-Kellems
    Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
    Performance Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
    Series Compact
    Style Two Button
    Type Two Speed
    UPC 783585106908

    Dimensions

    Display Size Compact
    Weight 0.75 lb

    Electrical Ratings

    Amperage Rating 120V AC- 3A, 240V AC 35% PF- 1.5 A
    Connectivity Terminal Screws
    Contact Rating Pilot Duty Only
    Phase Single Phase

    Certifications and Compliance

    Industry Standard(s) UL Listed
    Nema Rating NEMA 4X

    Logistics

    Carton Quantity 25

    Resources/Downloads