text.skipToContent text.skipToNavigation

MS5

by Hubbell Wiring Device-Kellems 

Catalog ID: MS5

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In, Black, N/A

  • 5 speed insert
  • momentary
  • Used to a maximum of 5 speed points
  • For five speed applications replace an existing terminal board with the TB5 terminal board and replace an existing insert with the five speed (MS5) insert.

Standard Product

Product Details

General

Actuator Push Buttons
Contact Configuration Momentary
Indicator(s) Type None
Material - Mounting Hardware Cable Mounted
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series Accessories
Type Replacement Inserts
UPC 783585610054

Dimensions

Display Size Full Sized
Weight 0.6 lb

Electrical Ratings

Amperage Rating 6 A
Connectivity Terminal Screws
Contact Rating Pilot Duty Only
Phase Single Phase

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)