text.skipToContent text.skipToNavigation

PBS6

by Hubbell Wiring Device-Kellems 

Catalog ID: PBS6

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station, 6) Buttons- Single Speed, Pilot Duty, 250V AC Max, Terminal Screws, Yellow

  • 6 button
  • Single speed

Standard Product

Product Details

General

Actuator Push Buttons
Contact Configuration Momentary
Enclosure Type NEMA 3R
Environmental Conditions Indoor and Outdoor
Indicator(s) Type None
Ingress Protection IP44
Material - Mounting Hardware Cable Mounted
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series Heavy Duty
Style Six Button
Type Single Speed
UPC 783585610610

Dimensions

Display Size Full Sized
Length 3.25 in
Weight 7.15 lb
Width 4.38 in

Electrical Ratings

Amperage Rating 6 A
Connectivity Terminal Screws
Contact Rating Pilot Duty Only
Phase Single Phase

Certifications and Compliance

Industry Standard(s) CSA Certified
Nema Rating NEMA 3R

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)