text.skipToContent text.skipToNavigation

PBSBC

by Hubbell Wiring Device-Kellems 

Catalog ID: PBSBC

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Button Cover, Pilot Duty, 250V AC Max, Terminal Screws,

  • Rubber button cover for replacement purposes.
  • Standard Product

    Product Details

    General

    Actuator Push Buttons
    Indicator(s) Type None
    Material - Mounting Hardware Cable Mounted
    OEM Brand Name Hubbell Wiring Device-Kellems
    Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
    Performance Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
    Series Accessories
    Type Replacement Button Cover
    UPC 783585610252

    Dimensions

    Display Size Full Sized
    Weight 0.1 lb

    Electrical Ratings

    Connectivity Terminal Screws
    Contact Rating Pilot Duty Only
    Phase Single Phase

    Certifications and Compliance

    Industry Standard(s) UL Listed

    Logistics

    Carton Quantity 10

    Resources/Downloads

    Installation/Instruction Manual (IOM)