text.skipToContent text.skipToNavigation

PG2

by Hubbell Wiring Device-Kellems 

Catalog ID: PG2

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Single Speed Replacement Buttons, Pilot Duty, 250V AC Max, Terminal Screws, Black

  • Single speed insert momentary N.O. and N.C.
  • Standard Product

    Product Details

    General

    Actuator Push Buttons
    Contact Configuration Momentary
    Indicator(s) Type None
    Material - Mounting Hardware Cable Mounted
    OEM Brand Name Hubbell Wiring Device-Kellems
    Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
    Performance Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
    Series Accessories
    Type Replacement Inserts
    UPC 783585620015

    Dimensions

    Display Size Full Sized
    Weight 0.3 lb

    Electrical Ratings

    Amperage Rating 6 A
    Connectivity Terminal Screws
    Contact Rating Pilot Duty Only
    Phase Single Phase

    Certifications and Compliance

    Industry Standard(s) UL Listed

    Logistics

    Carton Quantity 10

    Resources/Downloads

    Installation/Instruction Manual (IOM)