text.skipToContent text.skipToNavigation

PG6

by Hubbell Wiring Device-Kellems 

Catalog ID: PG6

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, On- Off Replacement Buttons, Pilot Duty, 250V AC Max, Terminal Screws, Black

  • On-Off insert (no mechanical interlock)
  • Momentary
  • start-stop
  • reset-stop.

Standard Product

Product Details

General

Actuator Push Buttons
Contact Configuration Momentary
Indicator(s) Type None
Material - Mounting Hardware Cable Mounted
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series Accessories
Type Replacement Inserts
UPC 783585620053

Dimensions

Display Size Full Sized
Weight 0.45 lb

Electrical Ratings

Amperage Rating 6 A
Connectivity Terminal Screws
Contact Rating Pilot Duty Only
Phase Single Phase

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)