text.skipToContent text.skipToNavigation

SR50

By Hubbell Wiring Device-Kellems 

Catalog ID: SR50

By Hubbell Wiring Device-Kellems
Catalog ID:  SR50
Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Wall Receptacle, 50A 125/250V

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Temporary Power Distribution
Environmental Conditions Indoor/Outdoor
Item Type Wall Mounted Single
Material Thermoplastic
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Style Pre-Wired Wall Mounted Receptacle
Type Device
UPC 783585830506

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 50 A
Connectivity Plug Together
Current / Amperage Rating 50 A
Current Rating 50 A
Phase Single Phase

Certifications and Compliance

Industry Standard(s) UL 1640 cUL and CSA, UL 943