text.skipToContent text.skipToNavigation

HBL123SJ100PS

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL123SJ100PS

Temporary Lighting Products, 12/3 100' SJTW Straight Blade Light String, With Plastic Guards, 10 Fixtures

Product Details

General

EU RoHS Indicator Contact Manufacturer
Performance
  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 12/3 STJW
  • Mechanical - Number of fixtures - 10
Series Stringer Lights
Type
  • Straight Blade Light String
  • Plastic Guards
UPC 783585528243

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Certifications and Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL