text.skipToContent text.skipToNavigation

HBLFS2549

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLFS2549

Temporary Lighting Products, 34.5" , 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps

  • Inline on/off switch for ease of operation
  • 120V AC electronic ballast protected by light fixture

Product Details

General

EU RoHS Indicator Contact Manufacturer
Performance
  • Electrical - Lamp Life - 20,000
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 2125
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 25
  • Mechanical - Cord Length - 6 ft.
  • Mechanical - Cord Type - 16 AWG SJTOW
Series Stringer Lights
Type Fluorescent Light Strings
UPC 783585467467

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Certifications and Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL

Resources/Downloads