WBP_HBLLEDHB60_PRODIMAGE
WBP_HBLLEDHB60_PRODIMAGE

Temporary Lighting Products, High Bay LED Light, 60W

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLLEDHB60

Temporary Lighting Products, High Bay LED Light, 60W

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
High Bay Light
Type
High Bay LED Light With Wire Guard
UPC
783585569031

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
4