text.skipToContent text.skipToNavigation

HBLMH2000

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLMH2000

Temporary Lighting Products, 6-12', 2000W, 220, 000 Lumen Output Metal Halide Cart Light

  • 2 lights providing double the lumen output
  • Frame made of 12 gauge steel tube providing impact resistance while in use and for transporting
  • Heavy duty telescoping mast which is raised and lowered by self-breaking winch

Product Details

General

EU RoHS Indicator Contact Manufacturer
Performance
  • Electrical - Cool down time - 5-15 minutes
  • Electrical - Lamp Life - 10,000 hrs
  • Electrical - Lumen Output - 220000
  • Electrical - Rating - 15A 125V
  • Electrical - Warm-up time - 4-5 minutes
  • Electrical - Watts - 2000
Series Cart Light
Type Metal Halide and LED Lights
UPC 783585528168

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Certifications and Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL

Resources/Downloads