text.skipToContent text.skipToNavigation

HBLML5025

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLML5025

Temporary Lighting Products, 34.5 in. Fluorescent Light, 50W, 3750 Lumen Output, 25' Cord

  • Inline power on/off switch for user convenience
  • Tough shield outer tube virtually unbreakable
  • 120V AC electronic ballast is protected inside the light fixture

Product Details

General

EU RoHS Indicator Contact Manufacturer
Performance
  • Electrical - Lamp Life - 14,000 hours
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 3750
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 50
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJEOW
Series Portable work Light
Type Fluorescent Maintenance Worklights
UPC 783585467344

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Certifications and Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL

Resources/Downloads