text.skipToContent text.skipToNavigation

HBLWTGF240

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLWTGF240

Watertight Devices, Receptacle, Duplex,GFCI, 240V AC

Product Details

General

Type GFCI Protected Boxes
UPC 783585511016

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Voltage Rating 240 V
Voltage Rating Description 240 V

Resources/Downloads