text.skipToContent text.skipToNavigation

HBL25W49

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL25W49

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL25W49
Watertight Devices, Twist-Lock® Connector, 15A, 250V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-15R, Yellow
  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points
Add to List

More Options

Where to Buy

Product Details

General

Color Yellow
Item Type 15A Watertight Twist-Lock® Connector
Number Of Poles 2-Pole
Performance
  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.625" (9.5-15.9)
Type Connector Body
UPC 783585131337

Dimensions

Dimensions 1.85 in x 1.85 in x 4.62 in
Height 4.62 in
Length 1.85 in
Width 1.85 in

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 250 V
Voltage Rating Description 250 V

Conductor Related

Number Of Wires 3-Wire
Wire Size 16/3 SJ to 10/3 SJ, 18/3 S to 12/3 S

Certifications and Compliance

Industry Standard(s) Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating L6-15R

Logistics

Carton Quantity 25

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Watertight Products

Engineering Drawing