text.skipToContent text.skipToNavigation

HBL26W83

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL26W83

Watertight Devices, Twist-Lock® Plug, 20A, 3 Phase WYE 347/600V, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L23-20P, Yellow

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Product Details

General

Color Yellow
Item Type 20A Watertight Twist-Lock® Plug
Number Of Poles 4-Pole
Performance
  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.875" (9.5-22.2)
Type Plugs
UPC 783585131696

Dimensions

Dimensions 2.51 in x 2.51 in x 3.96 in
Height 3.96 in
Length 2.51 in
Width 2.51 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 3-Phase Y 347/600 VAC
Voltage Rating Description 3-Phase Y 347/600 VAC

Conductor Related

Number Of Wires 5-Wire
Wire Size Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S

Certifications and Compliance

Industry Standard(s) Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating L23-20P

Logistics

Carton Quantity 10

Resources/Downloads