WBP_HBL65W49_PRODIMAGE
WBP_HBL65W49_PRODIMAGE
play
Watertight Products

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 15A, 250VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-15R, Yellow.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL65W49

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 15A, 250VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-15R, Yellow.

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
15A Watertight Twist-Lock® Receptacle
Number Of Poles
2-Pole
Performance
  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
Type
Receptacle
UPC
783585456621

Dimensions

Dimensions
4.56 in x 3.10 in x 2.66 in
Height
2.66 in
Length
4.56 in
Width
3.1 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • IP69K In Use
  • Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5