WBP_HBL65W49D_PRODIMAGE
WBP_HBL65W49D_PRODIMAGE
play
Watertight Products
WBP_HBL60W47D_closed_PRODIMAGE

Watertight Devices, Twist-Lock® Duplex Receptacle with Lift Cover, 15A, 250VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-15R, Yellow.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL65W49D

Watertight Devices, Twist-Lock® Duplex Receptacle with Lift Cover, 15A, 250VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-15R, Yellow.

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
15A Watertight Twist-Lock® Duplex Receptacle
Number Of Poles
2-Pole
Performance
  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
Type
Duplex Receptacle
UPC
783585528755

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • IP69K In Use
  • Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L6-15R

Logistics

Carton Quantity
5