text.skipToContent text.skipToNavigation

Watertight Devices, Accessories, Replacement Interior, 20A/125V, L5-20R, White

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL27W47IN

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL27W47IN
Watertight Devices, Accessories, Replacement Interior, 20A/125V, L5-20R, White
  • Heat-resistant white Nylon
  • Nickel-plated brass contacts
Add to List

More Options

Where to Buy

Product Details

General

Item Type Watertight Devices 20A Replacement Interior
Number Of Poles 2-Pole
Performance Environmental - Flammability - UL94 V-2
Type Interiors
UPC 783585456348

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Industry Standard(s) Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating L5-20R

Logistics

Carton Quantity 50

Resources and Downloads

Videos

Watertight Products