text.skipToContent text.skipToNavigation

HBLP26FS

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLP26FS

Wallplates and Boxes, Box Covers, 1-Gang, 1) GFCI Opening, For Portable Outlet Box, Gray

  • Impact resistant Valox® cover plate
  • For Portable Outlet Box

    Product Details

    General

    Application 1) Decorator Opening
    Color Gray
    Construction Molded
    Cord Range .38" - .75"
    EU RoHS Indicator Yes
    Item Type Weatherproofing Covers
    Knockouts None
    Material Thermoplastic
    Material - Mounting Hardware Box Mount- Mounting Screws
    Number Of Outlets 1-Device
    OEM Brand Name Hubbell Wiring Device-Kellems
    Performance
    • Environmental - Flammability - UL 94V-0, 94-5VA classification
    • Environmental - Impact and Crush Resistance - In accordance with UL 514C, UL50, C22.2 No. 18 and C22.2 No. 94.
    • Environmental - Moisture Resistance - Wet and damp locations, Enclosure Type 3R when used with weatherproof cover plates.Dry, indoors locations, Enclosure Type 1 with all other cover plates
    • Environmental - Operating Temperature - 80°C maximum
    • -35°C minimum
    • Environmental - UV Resistance - All materials are UV stabilized
    Style Non-Metallic Fs Cover Plate
    Type Cover Plate
    UPC 783585318165

    Dimensions

    Display Size 1-Gang
    Weight 0.05 lb

    Certifications and Compliance

    Industry Standard(s)
    • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
    • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

    Logistics

    Carton Quantity 25

    Resources/Downloads