text.skipToContent text.skipToNavigation

HBL14W33AWC

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL14W33AWC

PLUG, WATERTIGHT, 5-20P, 20A 125V, CLEAR, WIRING CONDITION

  • Power indicating LED also confirms wiring condition of the device
  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection

Product Details

General

Color Clear
Number Of Poles 2 Pole
Performance
  • Electrical: Current Interrupting- Rated for current interruption per UL498
  • Electrical: Dielectric Voltage- 2500V AC
  • Electrical: Max Working Voltage- As marked
  • Electrical: Temperature Rise- 30°C max per UL498 at rated current
  • Mechanical: Cord Accomodation- 0.375"-0.625" (9.5-15.9)
  • Environmental: Moisture Resistance- UL Listed 4, 4X, 12, 6, 6P
  • Environmental: Operating Temperature- -40°C (without impact) to +60°C continuous
  • Environmental: UV resistance- All exposed materials are UV stabilized
Series Watertight
Type PLUG
UPC 783585580593

Electrical Ratings

Current / Amperage Rating 20 A
Current Rating 20 A
Voltage Rating 125 VAC
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3 Wire

Certifications and Compliance

Industry Standard(s) Meets NEMA WD-1, WD-6 And ANSI Standards

Logistics

Carton Quantity 25

Accessories

Product Name Description
HBL15W33AWC
CONN, WATERTIGHT, 5-20R, 20A, 125V, CLEAR, WIRING CONDITION
HBL60W33D
Watertight Series, Straight Blade DuplexReceptacle, 20A 125V, 2-Pole 3-Wire Grounding, NEMA 5-20R, Yellow
HBL60W33
Watertight Series, Straight BladeReceptacle, 20A 125V, 2-Pole 3-Wire Grounding, NEMA 5-20R, Yellow