text.skipToContent text.skipToNavigation

HBL15W49

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL15W49

Straight Blade Devices, Female ConnectorBody, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Yellow, Single Pack

Product Details

General

Color Yellow
Number Of Poles 2-Pole
Series Watertight Devices
Type Connector Body
UPC 783585131306

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 250 V
Voltage Rating Description 250 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 6-15R

Logistics

Carton Quantity 25

Resources/Downloads