text.skipToContent text.skipToNavigation

HBL60W48D

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL60W48D

Watertight Series, Straight Blade DuplexReceptacle, 20A 250V, 2-Pole 3-Wire Grounding, NEMA 6-20R, Yellow

Product Details

General

Color Yellow
Number Of Poles 2-Pole
Series Watertight Devices
Type Receptacle
UPC 783585528731

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 250 V
Voltage Rating Description 250 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 6-20R

Logistics

Carton Quantity 5