WBP_HBL15W47BK_PRODIMAGE
WBP_HBL15W47BK_PRODIMAGE
play
Watertight Products

Straight Blade Devices, Receptacles, Duplex

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15W47BK

Straight Blade Devices, Receptacles, Duplex

Product details

General

Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Series
Watertight Devices
Type
  • Connector Body
  • Connector Body
UPC
783585131283

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
1375