WBP_BB2030N_PRODIMAGE
WBP_BB2030N_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BB2030N

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included, Gray Non-Metallic

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

Requires Watertight Hub

Product details

General

Application
Non-Metallic
Color
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Mounting Box
Knockouts
1" NPT
Material
Thermoplastic
Material - Mounting Hardware
Mounting Screws
Number Of Outlets
Accepts 1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP67 Suitability
Style
For 20 And 30A Watertight Safety Shroud Receptacles And Inlets
Temperature Range
Limited By Device
Type
Back Box
UPC
783585390871

Dimensions

Dimensions
5.67 in x 4.44 in x 3.91 in
Display Size
For 16, 20, 30 and 32 Amp Devices
Height
3.91 in
Length
5.67 in
Weight
0.8 lb
Width
4.44 in

Conductor Related

Cable Entry
Through Hub

Certifications And Compliance

Industry Standard(s)
UL Raintight and External Icing Test
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
240