WBP_HBLDS3SSRP_PRODIMAGE
WBP_HBLDS3SSRP_PRODIMAGE
play
InSight Motor Disconnects
WBP_HBLDS3SSRP_front_PRODIMAGE

Disconnect Switches, Sloped Enclosure, Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS3SSRP

Disconnect Switch Sloped Enclosure,Nonfused, 30A 600V AC, NEMA 4X, with LEDs

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • LEDs provide secondary means of visual confirmation of make/break on all phases
  • Cover cannot be removed with switch in the “ON” position
  • Verification of opening of load side contacts
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements

Product details

General

Application
LED Indicators / Labelless
Color
Enclosure Type
Type 4X, IP69k
EU RoHS Indicator
Contact Manufacturer
Series
Non-Fused
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585365176

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A