WBP_SNAPCTG_PRODIMAGE
WBP_SNAPCTG_PRODIMAGE
play
SNAPConnect Devices
WBP_SNAPCTG_App-2_PRODIMAGE
+2
WBP_SNAPCTG_top_PRODIMAGE

Straight Blade Devices, SNAPConnect Tester, Circuit Tester for SNAPConnect receptacle terminals, GFCI and standard receptacles

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAPCTG

Straight Blade Devices, SNAPConnect Tester, Circuit Tester for SNAPConnect receptacle terminals, GFCI and standard receptacles

  • 3-in-1 Design. Tests proper wiring of SNAPConnect receptacles, Tests proper wiring of standard receptacles, tests GFCI receptacles

3-in-1 Tester

Product details

General

Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Material
Nylon
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Type
Circuit Tester
UPC
783585555751

Dimensions

Display Size
Standard Sized Product
Height
1.44 in
Length
4.76 in
Weight
0.25 lb

Electrical Ratings

Connectivity
Connectorized
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Logistics

Carton Quantity
10
Pallet Quantity
1120