WBP_5252BLKTR_PRODIMAGE
WBP_5252BLKTR_PRODIMAGE

Straight Blade Devices, Tamper Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

5252BLKTR

Straight Blade Devices, Tamper Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Black

Self Grounding

Product details

General

Application
  • Hubbell-Pro Heavy Duty
Color
  • Black
Environmental Conditions
Indoor Dry unless protected by additional means
Material
Thermoplastic/Composite
Mounting Type
Screw Mount
Number Of Poles
2-Pole
Series
Hubbell-PRO
Size
Standard Sized Product
Style
Smooth Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
  • Tamper Resistant Duplex
  • Tamper Resistant Duplex
UPC
783585582160

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads