WBP_FPR3SPGSA_PRODIMAGE
WBP_FPR3SPGSA_PRODIMAGE

Fiber Optic Rack Mount Panel, 3 FSP Adapter Panels, Unloaded, GSA

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FPR3SPGSA

Fiber Optic Connectors, Rackmount Panel, Unloaded, GSA.

3) 6-Packs, Unloaded, GSA

Product details

General

Application
Fiber
Color
Black
Enclosure Type
Interconnect Panels
EU RoHS Indicator
Contact Manufacturer
Interface
Unloaded
Material
Composite
Number of Slots
3
Rack Units
1 RU
Style
Unloaded
Sub Brand
OptiChannel
Type
Rackmount Panel
UPC
662620238913

Dimensions

Cubic Capacity
233.75 cu.in
Depth
11 in
Height
1.25 in
Width
17 in

Conductor Related

Cable Entry
Rear

Certifications And Compliance

Industry Standard(s)
TIA 568-C

Logistics

Carton Quantity
3

Resources and downloads