WBP_HBL182S50LED_PRODIMAGE
WBP_HBL182S50LED_PRODIMAGE
play
Temporary Industrial Lighting

Temporary Lighting Products, 50' 18/2 STW Light String, With 5) 6.6W 90 LED, 450 Lumen Output Per Fixture

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL182S50LED

Temporary Lighting Products, 50' 18/2 STW Light String, With 5) 6.6W 90 LED, 450 Lumen Output Per Fixture

  • 90 LEDs for maximum illumination
  • 5 fixtures spaced 10 feet apart for optimum light distribution
  • Outdoor approved for wet locations

Product details

General

EU RoHS Indicator
Contact Manufacturer
Performance
  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Lumen Output - 450
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 50 ft.
  • Mechanical - Number of fixtures - 5
  • Mechanical - Watt per fixture - 6.6
Series
Stringer Lights
Type
LED Stringer Lights
UPC
783585528298

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Certifications And Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL

Logistics

Carton Quantity
1