WBP_HBLB7NFD13A_PRODIMAGE
WBP_HBLB7NFD13A_PRODIMAGE

Disconnect Switches, Non Fused, Hazardous Location, 30A 600V AC, 3-Pole with Aux Contact

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLB7NFD13AA

Disconnect Switches, Non Fused, Hazardous Location, 30A 600V AC, 3-Pole with Aux Contact

Hubbell’s hazardous location line of non-fused disconnect switches are typically used for applications with the presence of flammable gasses or vapors, ignitable dusts and fibers. They are also suitable for use in outdoor or indoor damp, wet and dirty locations or in areas where frequent wash downs, heavy rain, or water spray routinely occurs. These switches are compact in size to reduce cost and make it easier to position on the wall or piece of equipment. The enclosures are made of copper-free aluminum and have a polyester/epoxy finish to prevent corrosion. The highly visible handles can be locked out to comply with OSHA Lockout/Tagout regulations.

  • Copper-free aluminum construction to prevent corrosion
  • Compact NEMA 4X enclosure and footfrint allows easy installation
  • Lockable handle to meet OSHA Lockout/Tagout regulations

Product details

General

Color
Gray
EU RoHS Indicator
No
Horsepower - Maximum
30
Item Type
Unfused Disconnect Switch with Auxilary Contact
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Disconnect Switch
Style
Unfused
Type
Switch with Aux Contact
UPC
783585242620

Dimensions

Dimensions
8.13 in x 5.75 in x 6.31 in
Height
6.31 in
Length
8.13 in
Width
5.75 in

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL98 Certified