Pre-wired, Configurable Hubbell Connectors and Electrical Devices
Hubbell Wiring Device-Kellems provide Configurable, Pre-wired Devices for multiple Resident Wiring and Commercial Electrical Applications. Our Configurable Receptables provide Electrical Contractors and Engineers with options from basic Hubbell Connectors to 3-way Rocker Switches.
Our most popular 15 and 20 Amp standard receptacles are ready to meet your service, installation and design specifications. Ordered as a Hubbell Receptacle Special, our Duplex and Style Line® Decorator, Tamper-Resistant, Hospital Grade and SNAPConnect® are made to spec and modified to speed installation. All orders arrive in bulk packaging ready to install out of the box.
Common modifications include:
- Ear or bridge removal
- Mounting screws and autoground removal
- Wire leads
- Push-in connectors, ring or fork terminals
Markets
- Pre-Fab Assembly
- OEM
- Commercial Construction
- Hospitality
- Education

Hubbell Receptacle Special Ordering Process
- Contact your Hubbell sales representative to discuss your customization needs.
- After an order is placed, the receptacles will be made to specification, inspected, bulk packed and shipped.
- Factory produced and delivered on time to keep your project on schedule!