text.skipToContent text.skipToNavigation

Industrial Solutions: Refrigerated Environments

Data collection and analytics in today’s markets are increasingly important to ensuring efficiency, uptime, and quality. Hubbell’s environmental monitors, a family of products within the inSIGHT® Data Monitoring line, provides communication of temperature and humidity. These monitors will track end user defined parameters and will notify the owner if the temperature or humidity is over or below where is should be.

Hubbell’s environmental monitors can accommodate up to six external temperature probes up to 4 meters in length. Relative humidity sensing, internal to the device, is also available in this Hubbell model. These monitors communicate directly with the Hubbell gateway. Each gateway can accept data from up to 150 monitors.