HUBBELL WIRING DEVICE-KELLEMS
Image of ZBHR25 2.0 Homerun Cables, 25 feet, 9-Conductors, #10 AWG
Discontinued

2.0 Homerun Cables, 25 feet, 9-Conductors, #10 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ZBHR25

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Homerun Cables, 25 feet, 9-Conductors, #10 AWG

Standard Product

Product details

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

ZBHR25

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

UPC

783585544083

Dimensions

Length

300 in

Certifications And Compliance

Industry Standard(s)

cULus