HUBBELL WIRING DEVICE-KELLEMS
Image of WSBUSB2X2BLK 2X2 USB Work Surface Pop-Up Boxes
Discontinued

2X2 USB Work Surface Pop-Up Boxes

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBUSB2X2BLK

2X2 USB Work Surface Pop-Up Box, 15A, 125V USB Duplex Black Receptacle, (2) Type-A USB Ports, Black Powder Paint Finish

  • 125V, 15A Duplex with (2) Type A USB Charging Ports
  • 3.8A Charging Capacity
  • Tamper-resistant Receptacle
  • 5' pre-wired, 12 gauge, 3 wire electrical cord
  • Low 0.070" Tapered Flange Height

Gas-spring actuation for smooth opening and closing

General

Application

Furniture Power Distribution Units fro Maximum Surface Thickness of 1.125 Inches

Catalog Number

WSBUSB2X2BLK

Color

Black Powder Coat

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Cover & Flange

Number Of Outlets

(1) Duplex Receptacle with (2) USB Ports

Number of Receptacles

(1) Duplex Receptacle with (2) USB Ports

Type

  • 2X2 USB Work Surface Pop-Up Boxes
  • USB Type A

UPC

783585464343

Dimensions

Cubic Capacity

1.2425 cu.in

Depth

3.55 in

Dimensions

5 in x 5 in x 0.07 in

Height

0.07 in

Length

5 in

Weight

2.5 lb

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus listed to UL962A

Configuration

Number Of Outlets

(1) Duplex Receptacle with (2) USB Ports

Number of Receptacles

(1) Duplex Receptacle with (2) USB Ports

Logistics

Carton Quantity

10