HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Cover, Exposed Work, Duplex/StyleLine Decorator
Image of HBL915C 4 in. Square Cover, Exposed Work, Duplex/StyleLine Decorator
Image of HBL915C 4 in. Square Cover, Exposed Work, Duplex/StyleLine Decorator
Image of HBL915C 4 in. Square Cover, Exposed Work, Duplex/StyleLine Decorator

4 in. Square Cover, Exposed Work, Duplex/StyleLine Decorator

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL915C

Wall Boxes, 4 in. Square Cover, Exposed Work, Duplex/StyleLine Decorator

  • 1- StyleLine Decorator and 1-Duplex openings
  • Exposed work covers includes device mounting hardware
  • Galvanized Finish
  • UL Listed

Crushed corners, no bonding jumper is required

General

Accessory Type

Covers

Application

Exposed work

Catalog Number

HBL915C

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697475

Dimensions

Weight

0.25 lb

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10