HUBBELL WIRING DEVICE-KELLEMS
Image of HBL20GB612UIV 6 Foot Metal PlugTrak®, 15 A, Single Circuit
Discontinued

6 Foot Metal PlugTrak®, 15 A, Single Circuit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20GB612UIV

6 Foot Metal PlugTrak®, 15 A, Single Circuit

USB, Tamper Resistant

General

Catalog Number

HBL20GB612UIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

4 Single Receptacles, 4 USB Ports

Style

USB

Type

Single Circuit

UPC

783585450681

Dimensions

Dimensions

74 in x 3 in x 2 in

Height

2 in

Length

74 in

Weight

4.5 lb

Width

3 in

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Receptacles

4 Single Receptacles, 4 USB Ports