HUBBELL WIRING DEVICE-KELLEMS
6" Furniture Feed Series, Cast Aluminum Box, Replacement Low Voltage Gromment
Image of AFBS1R6GROM 6" Furniture Feed Series, Cast Aluminum Box, Replacement Low Voltage Gromment
Image of AFBS1R6GROM 6" Furniture Feed Series, Cast Aluminum Box, Replacement Low Voltage Gromment
Image of AFBS1R6GROM 6" Furniture Feed Series, Cast Aluminum Box, Replacement Low Voltage Gromment

6" Furniture Feed Series, Cast Aluminum Box, Replacement Low Voltage Gromment

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6GROM

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Cast Aluminum Box, Replacement Low Voltage Gromment

Replacement Low Voltage Gate for AFBS1R6BASE Box

Replacement Low Voltage Grommet

General

Accessory Type

Grommet

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6GROM

Color

Black Finish

Construction

Fabricated

Material

Composite

Product Family

Recessed Furniture Feed - AFB Series

Size

6 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box Accessory

UPC

783585545219

Dimensions

Size

6 Inch Round

Weight

0.05 lb

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

cULus