HUBBELL WIRING DEVICE-KELLEMS
60 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device
Image of HBL60SPM 60 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device
Image of HBL60SPM 60 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device

60 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60SPM

60 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

Lightweight, Impact Resistant, Easy to Wire

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL60SPM

Color

Black

Contact

Brass

EU RoHS Indicator

Material - Body

Thermoplastic

Mounting Type

Male Inline

Style

Double Set Screw

Termination Type

Double Set Screw

Type

Inline

UPC

783585578323

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Voltage Rating Description

125 V

Conductor Related

Contact

Brass

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

10

Pallet Quantity

900