HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6RCJ 60A UNFUSED, 4X REP COVER W/ JOG
Discontinued

60A UNFUSED, 4X REP COVER W/ JOG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6RCJ

60A UNFUSED, 4X REP COVER W/ JOG

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • 60A UNFUSED
  • 4X REP COVER W/ JOG

General

Application

Jog Switch / Labelless (60A)

Catalog Number

HBLDS6RCJ

Enclosure Type

Non-Metallic

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused;Fused

Style

Jog

Type

Accessories

UPC

783585365268

Electrical Ratings

Current / Amperage Rating

60 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10