HUBBELL WIRING DEVICE-KELLEMS
Image of 9GC10 Adapter, Gender Changer, 9-Pin, 10 Pack
Discontinued

Adapter, Gender Changer, 9-Pin, 10 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 9GC10

Adapter, Gender Changer, 9-Pin, 10 Pack

  • Gender Changer
  • 9-Pin
  • 10 Pack

Standard Product

General

Catalog Number

9GC10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

HD 9-Pin

UPC

662620843711

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25