HUBBELL WIRING DEVICE-KELLEMS
Image of LDD612 Aluminum Ladder Accessory, Vertical Outside Divider, 6" Height, 12" Radius
Discontinued

Aluminum Ladder Accessory, Vertical Outside Divider, 6" Height, 12" Radius

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LDD612

Aluminum Ladder Accessory, Vertical Outside Divider, 6" Height, 12" Radius

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Divider-Vertical Outside

Catalog Number

LDD612

Material

Aluminum

Type

Divider-Vertical Outside

UPC

783585630984

Dimensions

Depth

6 in

Height

6 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1