HUBBELL WIRING DEVICE-KELLEMS
Image of LDD624 Aluminum Ladder Accessory, Vertical Outside Divider, 6" Height, 24" Radius
Discontinued

Aluminum Ladder Accessory, Vertical Outside Divider, 6" Height, 24" Radius

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LDD624

Aluminum Ladder Accessory, Vertical Outside Divider, 6" Height, 24" Radius

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Divider-Vertical Outside

Catalog Number

LDD624

Material

Aluminum

Type

Divider-Vertical Outside

UPC

783585630991

Dimensions

Depth

6 in

Height

6 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1