HUBBELL WIRING DEVICE-KELLEMS
Image of 15S6P10 Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 180 Degree, 10 Pack
Discontinued

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 180 Degree, 10 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 15S6P10

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 180 Degree, 10 Pack

  • D-Sub
  • 15-Pin
  • Female 8-Pin to Female
  • 180 Degree

Standard Product

General

Application

15 Pin to 8 Pin Connector, Straight 180

Catalog Number

15S6P10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

VGA

UPC

662620286679

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

50