HUBBELL WIRING DEVICE-KELLEMS
Image of NSOBX10B Cabinets, Net Select, 10" Without Cover, White
Image of NSOBX10B Cabinets, Net Select, 10" Without Cover, White
Discontinued

Cabinets, Net Select, 10" Without Cover, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBX10B

Cabinets, Net Select, 10" Without Cover, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBX10B

Item Type

Small Network Enclosure

Size

10"

Specifications

  • Depth - 3.96” (101)
  • Finish - White, powder coat
  • Height - 10.07” (256)
  • Material - 20-18 gauge steel
  • No. of Module - 3
  • Width - 14.38” (365)

Type

Network Enclosures

UPC

883778503696

Dimensions

Size

10"

Thickness

0.0781

Weight

4.45 lb

Width

11.9 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4